(US/CA) Danfoss North America
VLT® Drives
> VLT Drives
> News
> Products
> Literature and Promo Items
> Legacy Literature
> Training & Education
> Applications
> Software Download
> Service & Support
> High Power Drive Center
> Logon
> Career Opportunities
> Contact Information
> About VLT® Drives
 
 
 
 
 
Danfoss Logo
Danfoss Drives Cascade Controller

Cascade Controller

With features and functions that eliminate the need for PLCs and other external controllers, the Cascade Controller increases the efficiency of your multiple pump or blower systems. Through accurate flow, pressure and level control, it provides lower energy consumption than valve throttling or the traditional across-the-line on/off cycling of pumps and blowers.

The Cascade Controller allows staging of up to four additional drives and/or fixed speed motors. Using the master drive’s PID controller, this can provide a wide range of control in large pumping systems.

Other features serve to minimize wear and tear on driven equipment. Lead pump alternation functionality distributes running time equally among all connected pumps, maximizing their overall life.